Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22210

Shaft Size

N/A 45 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A DVC10K045SB DVC10K045SC DVC10K045SEB DVC10K045SEC DVC10K045SEM DVC10K045SEN DVC10K045SEO DVC10K045SET DVC10K045SM DVC10K045SN DVC10K045SO DVC10K045ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 883450399852 883450399869 883450399876 883450399883 883450399890 883450399906 883450399913 883450399920 883450399937 883450399944 883450399951 883450399968

Dimensions

Dimension BC

N/A 5.13 in130.3 mm

Dimension C

N/A 2.76 in70.1 mm

Dimension E

N/A 3.62 in91.9 mm

Dimension F

N/A 6.13 in155.7 mm

Dimension G

N/A 4.25 in107.95 mm

Dimension H

N/A 1.05 in26.6 mm

Dimension I

N/A 2.32 in58.9 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension L

N/A 2.37 in60.1 mm

Dimension M

N/A 1.32 in33.5 mm

Dimension N

N/A 1 in25.4 mm

Dimension R

N/A 0.2 in5.1 mm

Dimension S

N/A 2.17 in55.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 26600 lbf118000 N

C - Dynamic Load (Basic)

N/A 26300 lbf117000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2400 rpm

Oil Lubrication - T Seal

N/A 4200 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2400 rpm

Grease Lubrication - T Seal

N/A 3550 rpm

Grease Lubrication - B/C/O Seal

N/A 1800 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0024 in0.061 mm

Pre Install Clearance Max

N/A 0.0031 in0.079 mm