Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 2 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DVC17K215SB DVC17K215SC DVC17K215SEB DVC17K215SEC DVC17K215SEM DVC17K215SEN DVC17K215SEO DVC17K215SET DVC17K215SLRC DVC17K215SM DVC17K215SN DVC17K215SNNG DVC17K215SO DVC17K215ST DVC17K215STNG DVC17K215STREV

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450004527 0883450004534 0883450004558 0883450004565 0883450004572 0883450004589 0883450004596 0883450004602 0883450196925 0883450197120 0883450274432 0883450274630 0883450434256 0883450454711 0883450462389 0883450496322

Dimensions

Dimension BC

N/A 7-1/2 in190.5 mm

Dimension C

N/A 4.33 in110 mm

Dimension E

N/A 5.3 in134.6 mm

Dimension F

N/A 8-3/4 in222.3 mm

Dimension G

N/A 6.375 in161.9 mm

Dimension H

N/A 1.28 in32.5 mm

Dimension I

N/A 3.55 in90.2 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.14 in79.8 mm

Dimension M

N/A 1.96 in49.8 mm

Dimension N

N/A 1.38 in35.1 mm

Dimension R

N/A 0.09 in2.3 mm

Dimension S

N/A 3.23 in82 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm