Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 90 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A DVP20K090SB DVP20K090SC DVP20K090SEB DVP20K090SEC DVP20K090SEM DVP20K090SEN DVP20K090SEO DVP20K090SET DVP20K090SM DVP20K090SN DVP20K090SO DVP20K090ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450008723 0883450008730 0883450008754 0883450008761 0883450008778 0883450008785 0883450008792 0883450008808 0883450195775 0883450195973 0883450273282 0883450273480

Dimensions

Dimension A

N/A 3.75 in95.3 mm

Dimension B

N/A 7.98 in202.7 mm

Dimension C

N/A 5.12 in130 mm

Dimension D Min

N/A 9.38 in238.3 mm

Dimension D Max

N/A 11.25 in285.8 mm

Dimension F

N/A 13-1/2 in342.9 mm

Dimension G

N/A 3.38 in85.9 mm

Dimension H

N/A 1.88 in47.8 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 3.99 in101.3 mm

Dimension M

N/A 2.3 in58.4 mm

Dimension S

N/A 3.82 in97 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm