Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 3 1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DVP20K308SB DVP20K308SC DVP20K308SEB DVP20K308SEC DVP20K308SEM DVP20K308SEN DVP20K308SEO DVP20K308SET DVP20K308SM DVP20K308SN DVP20K308SO DVP20K308ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450008921 0883450008938 0883450008952 0883450008969 0883450008976 0883450008983 0883450008990 0883450009003 0883450195768 0883450195966 0883450273275 0883450273473

Dimensions

Dimension A

N/A 3.75 in95.3 mm

Dimension B

N/A 7.98 in202.7 mm

Dimension C

N/A 5.12 in130 mm

Dimension D Min

N/A 9.38 in238.3 mm

Dimension D Max

N/A 11.25 in285.8 mm

Dimension F

N/A 13-1/2 in342.9 mm

Dimension G

N/A 3.38 in85.9 mm

Dimension H

N/A 1.88 in47.8 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 3.99 in101.3 mm

Dimension M

N/A 2.3 in58.4 mm

Dimension S

N/A 3.82 in97 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm