RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC307

Shaft Size d

N/A 35 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 135 mm5.315 in

Housing Width A

N/A 36 mm1.417 in

Bolt Hole Spacing J

N/A 100 mm3.937 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Thickness A1

N/A 16 mm0.63 in

Center of Bearing from Housing End A2

N/A 20 mm0.787 in

Inner Ring Width B

N/A 48 mm1.890 in

Center of Bearing from Bearing End S

N/A 19 mm0.748 in

Dimension A0

N/A 49 mm1.922 in

Bolt Size

N/A M16

Grease Nipple Size

N/A A 1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 19300 N4339 lbf

Dynamic Load Rating

N/A 33400 N7509 lbf