RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC309

Shaft Size d

N/A 45 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 160 mm6.299 in

Housing Width A

N/A 44 mm1.732 in

Bolt Hole Spacing J

N/A 125 mm4.921 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Thickness A1

N/A 18 mm0.709 in

Center of Bearing from Housing End A2

N/A 25 mm0.984 in

Inner Ring Width B

N/A 57 mm2.244 in

Center of Bearing from Bearing End S

N/A 22 mm0.866 in

Dimension A0

N/A 60 mm2.359 in

Bolt Size

N/A M16

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 29500 N6632 lbf

Dynamic Load Rating

N/A 48900 N10993 lbf