RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC310

Shaft Size d

N/A 50 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 175 mm6.89 in

Housing Width A

N/A 48 mm1.89 in

Bolt Hole Spacing J

N/A 132 mm5.197 in

Bolt Hole Size N

N/A 23 mm0.906 in

Flange Thickness A1

N/A 19 mm0.748 in

Center of Bearing from Housing End A2

N/A 28 mm1.102 in

Inner Ring Width B

N/A 61 mm2.402 in

Center of Bearing from Bearing End S

N/A 22 mm0.866 in

Dimension A0

N/A 67 mm2.641 in

Bolt Size

N/A M20

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 38300 N8610 lbf

Dynamic Load Rating

N/A 62000 N13938 lbf