
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC311 |
Shaft Size d |
N/A 55 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Dimensions
Total Length L |
N/A 185 mm7.283 in |
Housing Width A |
N/A 52 mm2.047 in |
Bolt Hole Spacing J |
N/A 140 mm5.512 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 20 mm0.787 in |
Center of Bearing from Housing End A2 |
N/A 30 mm1.181 in |
Inner Ring Width B |
N/A 66 mm2.598 in |
Center of Bearing from Bearing End S |
N/A 25 mm0.984 in |
Dimension A0 |
N/A 71 mm2.797 in |
Bolt Size |
N/A M20 |
Grease Nipple Size |
N/A A-R1/8 |