
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC312 |
Shaft Size d |
N/A 60 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Dimensions
Total Length L |
N/A 195 mm7.677 in |
Housing Width A |
N/A 56 mm2.205 in |
Bolt Hole Spacing J |
N/A 150 mm5.906 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 22 mm0.866 in |
Center of Bearing from Housing End A2 |
N/A 33 mm1.299 in |
Inner Ring Width B |
N/A 71 mm2.795 in |
Center of Bearing from Bearing End S |
N/A 26 mm1.024 in |
Dimension A0 |
N/A 78 mm3.078 in |
Bolt Size |
N/A M20 |
Grease Nipple Size |
N/A A-R1/8 |