RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC314

Shaft Size d

N/A 70 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 226 mm8.898 in

Housing Width A

N/A 61 mm2.402 in

Bolt Hole Spacing J

N/A 178 mm7.008 in

Bolt Hole Size N

N/A 25 mm0.984 in

Flange Thickness A1

N/A 25 mm0.984 in

Center of Bearing from Housing End A2

N/A 36 mm1.417 in

Inner Ring Width B

N/A 78 mm3.071 in

Center of Bearing from Bearing End S

N/A 33 mm1.299 in

Dimension A0

N/A 81 mm3.188 in

Bolt Size

N/A M22

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 68200 N15332 lbf

Dynamic Load Rating

N/A 104000 N23380 lbf