RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC315

Shaft Size d

N/A 75 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 236 mm9.291 in

Housing Width A

N/A 66 mm2.598 in

Bolt Hole Spacing J

N/A 184 mm7.244 in

Bolt Hole Size N

N/A 25 mm0.984 in

Flange Thickness A1

N/A 25 mm0.984 in

Center of Bearing from Housing End A2

N/A 39 mm1.535 in

Inner Ring Width B

N/A 82 mm3.228 in

Center of Bearing from Bearing End S

N/A 32 mm1.260 in

Dimension A0

N/A 89 mm3.5 in

Bolt Size

N/A M22

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 77200 N17355 lbf

Dynamic Load Rating

N/A 113000 N25404 lbf