RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC316

Shaft Size d

N/A 80 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 250 mm9.843 in

Housing Width A

N/A 68 mm2.677 in

Bolt Hole Spacing J

N/A 196 mm7.717 in

Bolt Hole Size N

N/A 31 mm1.22 in

Flange Thickness A1

N/A 27 mm1.063 in

Center of Bearing from Housing End A2

N/A 38 mm1.496 in

Inner Ring Width B

N/A 86 mm3.386 in

Center of Bearing from Bearing End S

N/A 34 mm1.339 in

Dimension A0

N/A 90 mm3.547 in

Bolt Size

N/A M27

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 86700 N19491 lbf

Dynamic Load Rating

N/A 123000 N27652 lbf