RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC317

Shaft Size d

N/A 85 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 260 mm10.236 in

Housing Width A

N/A 74 mm2.913 in

Bolt Hole Spacing J

N/A 204 mm8.031 in

Bolt Hole Size N

N/A 31 mm1.22 in

Flange Thickness A1

N/A 27 mm1.063 in

Center of Bearing from Housing End A2

N/A 44 mm1.732 in

Inner Ring Width B

N/A 96 mm3.780 in

Center of Bearing from Bearing End S

N/A 40 mm1.575 in

Dimension A0

N/A 100 mm3.938 in

Bolt Size

N/A M27

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 96800 N21762 lbf

Dynamic Load Rating

N/A 133000 N29900 lbf