RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC318

Shaft Size d

N/A 90 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 280 mm11.024 in

Housing Width A

N/A 76 mm2.992 in

Bolt Hole Spacing J

N/A 216 mm8.504 in

Bolt Hole Size N

N/A 35 mm1.378 in

Flange Thickness A1

N/A 30 mm1.181 in

Center of Bearing from Housing End A2

N/A 44 mm1.732 in

Inner Ring Width B

N/A 96 mm3.780 in

Center of Bearing from Bearing End S

N/A 40 mm1.575 in

Dimension A0

N/A 100 mm3.938 in

Bolt Size

N/A M30

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 107000 N24055 lbf

Dynamic Load Rating

N/A 143000 N32148 lbf