RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC321

Shaft Size d

N/A 105 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 310 mm12.205 in

Housing Width A

N/A 94 mm3.701 in

Bolt Hole Spacing J

N/A 242 mm9.528 in

Bolt Hole Size N

N/A 38 mm1.496 in

Flange Thickness A1

N/A 32 mm1.26 in

Center of Bearing from Housing End A2

N/A 59 mm2.323 in

Inner Ring Width B

N/A 112 mm4.409 in

Center of Bearing from Bearing End S

N/A 44 mm1.732 in

Dimension A0

N/A 127 mm5 in

Bolt Size

N/A M33

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 153000 N34396 lbf

Dynamic Load Rating

N/A 184000 N41365 lbf