RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC322

Shaft Size d

N/A 110 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 340 mm13.386 in

Housing Width A

N/A 96 mm3.78 in

Bolt Hole Spacing J

N/A 266 mm10.472 in

Bolt Hole Size N

N/A 41 mm1.614 in

Flange Thickness A1

N/A 35 mm1.378 in

Center of Bearing from Housing End A2

N/A 60 mm2.362 in

Inner Ring Width B

N/A 117 mm4.606 in

Center of Bearing from Bearing End S

N/A 46 mm1.811 in

Dimension A0

N/A 131 mm5.156 in

Bolt Size

N/A M36

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 180000 N40466 lbf

Dynamic Load Rating

N/A 205000 N46086 lbf