RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC324

Shaft Size d

N/A 120 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 370 mm14.567 in

Housing Width A

N/A 110 mm4.331 in

Bolt Hole Spacing J

N/A 290 mm11.417 in

Bolt Hole Size N

N/A 41 mm1.614 in

Flange Thickness A1

N/A 40 mm1.575 in

Center of Bearing from Housing End A2

N/A 65 mm2.559 in

Inner Ring Width B

N/A 126 mm4.961 in

Center of Bearing from Bearing End S

N/A 51 mm2.008 in

Dimension A0

N/A 140 mm5.5 in

Bolt Size

N/A M36

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 185000 N41590 lbf

Dynamic Load Rating

N/A 207000 N46536 lbf