RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC326

Shaft Size d

N/A 130 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 410 mm16.142 in

Housing Width A

N/A 115 mm4.528 in

Bolt Hole Spacing J

N/A 320 mm12.598 in

Bolt Hole Size N

N/A 41 mm1.614 in

Flange Thickness A1

N/A 45 mm1.772 in

Center of Bearing from Housing End A2

N/A 65 mm2.559 in

Inner Ring Width B

N/A 135 mm5.315 in

Center of Bearing from Bearing End S

N/A 54 mm2.126 in

Dimension A0

N/A 146 mm5.75 in

Bolt Size

N/A M36

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 214000 N48110 lbf

Dynamic Load Rating

N/A 229000 N51482 lbf