Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7216WN | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 40 º | N/A 65500 N15600 lbf | N/A 91500 N20400 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7216WN SU | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 40 º | N/A 65500 N15600 lbf | N/A 91500 N20400 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7316WN | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 40 º | N/A 108000 N24500 lbf | N/A 153000 N34500 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7316WN MBR SU | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 40 º | N/A 108000 N24500 lbf | N/A 153000 N34500 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7316WN SU | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 40 º | N/A 108000 N24500 lbf | N/A 153000 N34500 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7416WN MBR | N/A 80 mm | N/A 200 mm7.874 in | N/A 48 mm1.8898 in | N/A 40 º | N/A 153000 N34500 lbf | N/A 206000 N46500 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7217WN | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 40 º | N/A 76500 N18300 lbf | N/A 106000 N23600 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7217WN SU | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 40 º | N/A 76500 N18300 lbf | N/A 106000 N23600 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7317WN | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 40 º | N/A 122000 N27500 lbf | N/A 166000 N37500 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7317WN MBR SU | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 40 º | N/A 122000 N27500 lbf | N/A 166000 N37500 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7317WN SU | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 40 º | N/A 122000 N27500 lbf | N/A 166000 N37500 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7218WN | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 40 º | N/A 88000 N21200 lbf | N/A 119000 N27000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7218WN SU | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 40 º | N/A 88000 N21200 lbf | N/A 119000 N27000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7318WN | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 40 º | N/A 135000 N30500 lbf | N/A 177000 N40000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7318WN MBR SU | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 40 º | N/A 135000 N30500 lbf | N/A 177000 N40000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7318WN SU | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 40 º | N/A 135000 N30500 lbf | N/A 177000 N40000 lbf | N/A STEEL | N/A Ball Piloted, Pressed Brass Cage |
N/A
|
| 7219WN MBR | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2600 in | N/A 40 º | N/A 93000 N22800 lbf | N/A 133000 N30000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7219WN MBR SU | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2600 in | N/A 40 º | N/A 93000 N22800 lbf | N/A 133000 N30000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7319WN MBR | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 40 º | N/A 148000 N33500 lbf | N/A 191000 N43000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7319WN MBR SU | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 40 º | N/A 148000 N33500 lbf | N/A 191000 N43000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7220WN MBR | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.339 in | N/A 40 º | N/A 106000 N25500 lbf | N/A 146000 N33500 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7220WN MBR SU | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.339 in | N/A 40 º | N/A 106000 N25500 lbf | N/A 146000 N33500 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7320WN MBR | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 40 º | N/A 177000 N40000 lbf | N/A 217000 N49000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7320WN MBR SU | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 40 º | N/A 177000 N40000 lbf | N/A 217000 N49000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|
| 7321WN MBR | N/A 105 mm | N/A 225 mm8.8583 in | N/A 49 mm1.9291 in | N/A 40 º | N/A 191000 N43000 lbf | N/A 226000 N51000 lbf | N/A STEEL | N/A Machined Bronze Cage |
N/A
|