ACBB ISO DoubleFamily
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

3205 ATN1/C3 N/A 25 mm N/A Open N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2675 lbf11900 N N/A 3664 lbf16300 N N/A Nylon N/A
3205 ATN1/ZZC3 N/A 25 mm N/A Shields N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Polyamide N/A
3205 AJ/C3 N/A 25 mm N/A Open N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A
3205 AJ/2RSC3 N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A
3205 ATN1/2RSC3 N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Polyamide N/A
3205 AJ/2RS/VSL609 N/A 25 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2697 lbf12000 N N/A 3664 lbf16300 N N/A Steel N/A
3305 ATN1 N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A
3305 AJ N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Steel N/A
3305 ATN1/2RS N/A 25 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A
3305 ATN1/ZZ N/A 25 mm N/A Shields N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A
3305 ATN1/C3 N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A
3305 AJ/C3 N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Steel N/A
3305 ATN1/2RSC3 N/A 25 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Polyamide N/A
3305 ATN1/ZZC3 N/A 25 mm N/A Shields N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Polyamide N/A
3206 ATN1 N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A
3206 AJ N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A
3206 AJ/ZZ N/A 30 mm N/A Shields N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A
3206 ATN1/ZZ N/A 30 mm N/A Shields N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A
3206 AJ/2RS N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A
3206 ATN1/2RS N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A
3206 ATN1/C3 N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A
3206 ATN1/2RSC3 N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Nylon N/A
3206 ATN1/ZZC3 N/A 30 mm N/A Shields N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Polyamide N/A
3206 AJ/C3 N/A 30 mm N/A Open N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A
3206 AJ/2RSC3 N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A
Unit of Measure
1 2 3 4 5 »