QUICK FLEX High-Speed split covers are ideal in applications where high torque is combined with higher speeds while minimizing axial loading.
Unit of Measure
1
Part Number |
Description |
Material |
Size |
|---|---|---|---|
| 88345045612 | N/A QF15S303VSPCOVER | N/A 303 Stainless Steel | N/A 15 |
| 88345005214 | N/A QF15VSPCOVER | N/A AISI 1020 | N/A 15 |
| 88345005304 | N/A QF25VSPCOVER | N/A AISI 1020 | N/A 25 |
| 88345005379 | N/A QF50VSPCOVER | N/A AISI 1020 | N/A 50 |
| 88345005155 | N/A QF100VSPCOVER | N/A AISI 1020 | N/A 100 |
| 88345005246 | N/A QF175VSPCOVER | N/A AISI 1020 | N/A 175 |
| 88345005274 | N/A QF250VSPCOVER | N/A AISI 1020 | N/A 250 |
| 88345005353 | N/A QF500VSPCOVER | N/A AISI 1020 | N/A 500 |
| 88345005128 | N/A QF1000VSPCOVER | N/A AISI 1020 | N/A 1000 |
| 88345005261 | N/A QF1890VSPCOVER | N/A AISI 1020 | N/A 1890 |
| 88345005343 | N/A QF3150VSPCOVER | N/A AISI 1020 | N/A 3150 |
| 88345005189 | N/A QF10260VSPCOVER | N/A AISI 1020 | N/A 10260 |
| 88345050139 | N/A QF10260VSPCOVERTDC | N/A AISI 1020, electroless nickel plating | N/A 10260 |
Unit of Measure
1