FourBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 41 42 43 44 45 

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKSF211-34 N/A 2.1250 in N/A FA – Food Safe (US) N/A FAU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSF211-34 N/A 2.1250 in N/A FE – Food Safe (Europe) N/A FEU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSF211-34 N/A 2.1250 in N/A ON – Metal detectable N/A ONU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSF211-34 N/A 2.1250 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSF211-34 N/A 2.1250 in N/A QF – High Temp N/A QFU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSF211 N/A 55 mm N/A FA – Food Safe (US) N/A FAU4LK211 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSF211 N/A 55 mm N/A FE – Food Safe (Europe) N/A FEU4LK211 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSF211 N/A 55 mm N/A ON – Metal detectable N/A ONU4LK211 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSF211 N/A 55 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK211 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSF211 N/A 55 mm N/A QF – High Temp N/A QFU4LK211 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSF211-35 N/A 2 3/16 in N/A FA – Food Safe (US) N/A FAU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSF211-35 N/A 2 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSF211-35 N/A 2 3/16 in N/A ON – Metal detectable N/A ONU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSF211-35 N/A 2 3/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSF211-35 N/A 2 3/16 in N/A QF – High Temp N/A QFU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSF212-36 N/A 2 1/4 in N/A FA – Food Safe (US) N/A FAU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSF212-36 N/A 2 1/4 in N/A FE – Food Safe (Europe) N/A FEU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSF212-36 N/A 2 1/4 in N/A ON – Metal detectable N/A ONU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSF212-36 N/A 2 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSF212-36 N/A 2 1/4 in N/A QF – High Temp N/A QFU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSF212 N/A 60 mm N/A FA – Food Safe (US) N/A FAU4LK212 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSF212 N/A 60 mm N/A FE – Food Safe (Europe) N/A FEU4LK212 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSF212 N/A 60 mm N/A ON – Metal detectable N/A ONU4LK212 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSF212 N/A 60 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK212 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSF212 N/A 60 mm N/A QF – High Temp N/A QFU4LK212 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 41 42 43 44 45