Corrosion Resistant Family Poly Round with Locking Sleeve
Narrow PolyRound with Locking 2D Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

FAU4LK204-12 N/A Standard N/A FA – Food Safe (US) N/A 3/4 in N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
FAU4LKHE204-12 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 3/4 in N/A 47 mm1.85 in N/A 39.8 mm1.567 in N/A
FAU4LKHV204-12 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 3/4 in N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
FEU4LK204-12 N/A Standard N/A FE – Food Safe (Europe) N/A 3/4 in N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
NAU4LK204-12 N/A Standard N/A NA – Food Safe N/A 3/4 in N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
ONU4LK204-12 N/A Standard N/A ON – Metal detectable N/A 3/4 in N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
PAU4LK204-12 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 3/4 in N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
QFU4LK204-12 N/A Standard N/A QF – High Temp N/A 3/4 in N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
QFU4LKHE204-12 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 3/4 in N/A 47 mm1.85 in N/A 39.8 mm1.567 in N/A
QFU4LKHV204-12 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 3/4 in N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
FAU4LK204 N/A Standard N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
FAU4LKHE204 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.85 in N/A 39.8 mm1.567 in N/A
FAU4LKHV204 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 20 mm N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
FEU4LK204 N/A Standard N/A FE – Food Safe (Europe) N/A 20 mm N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
NAU4LK204 N/A Standard N/A NA – Food Safe N/A 20 mm N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
ONU4LK204 N/A Standard N/A ON – Metal detectable N/A 20 mm N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
PAU4LK204 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 20 mm N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
QFU4LK204 N/A Standard N/A QF – High Temp N/A 20 mm N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
QFU4LKHE204 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 20 mm N/A 47 mm1.85 in N/A 39.8 mm1.567 in N/A
QFU4LKHV204 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 20 mm N/A 47 mm1.85 in N/A 34.2 mm1.346 in N/A
FAU4LK205-14 N/A Standard N/A FA – Food Safe (US) N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FAU4LKHE205-14 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 7/8 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A
FAU4LKHV205-14 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FEU4LK205-14 N/A Standard N/A FE – Food Safe (Europe) N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
NAU4LK205-14 N/A Standard N/A NA – Food Safe N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
Unit of Measure
1 2 3 4 5 »