Corrosion Resistant Family Poly Round with Locking Sleeve
Narrow PolyRound with Locking 2D Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

ONU4LK210-30 N/A Standard N/A ON – Metal detectable N/A 1 7/8 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
PAU4LK210-30 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1 7/8 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
QFU4LK210-30 N/A Standard N/A QF – High Temp N/A 1 7/8 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
QFU4LKHE210-30 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1 7/8 in N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A
QFU4LKHV210-30 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1 7/8 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FAU4LK210-31 N/A Standard N/A FA – Food Safe (US) N/A 1 15/16 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FAU4LKHE210-31 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1 15/16 in N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A
FAU4LKHV210-31 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1 15/16 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FEU4LK210-31 N/A Standard N/A FE – Food Safe (Europe) N/A 1 15/16 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
NAU4LK210-31 N/A Standard N/A NA – Food Safe N/A 1 15/16 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
ONU4LK210-31 N/A Standard N/A ON – Metal detectable N/A 1 15/16 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
PAU4LK210-31 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1 15/16 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
QFU4LK210-31 N/A Standard N/A QF – High Temp N/A 1 15/16 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
QFU4LKHE210-31 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1 15/16 in N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A
QFU4LKHV210-31 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1 15/16 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FAU4LK210 N/A Standard N/A FA – Food Safe (US) N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FAU4LKHE210 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 50 mm N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A
FAU4LKHV210 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FEU4LK210 N/A Standard N/A FE – Food Safe (Europe) N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
NAU4LK210 N/A Standard N/A NA – Food Safe N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
ONU4LK210 N/A Standard N/A ON – Metal detectable N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
PAU4LK210 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
QFU4LK210 N/A Standard N/A QF – High Temp N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
QFU4LKHE210 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 50 mm N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A
QFU4LKHV210 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 50 mm N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
Unit of Measure
« 6 7 8 9 10 »