PillowBlockWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 31 32 33 34 35 

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

PAU4LKPLP210-32 N/A 2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-32 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSP210-32 N/A 2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-32 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSP211-32 N/A 2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK211-32 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAP210-32 N/A 2 in N/A QF – High Temp N/A QFU4LK210-32 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBP210-32 N/A 2 in N/A QF – High Temp N/A QFU4LK210-32 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAP210-32 N/A 2 in N/A QF – Food Safe N/A QFU4LKHE210-32 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESP210-32 N/A 2 in N/A QF – Food Safe N/A QFU4LKHE210-32 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAP210-32 N/A 2 in N/A QF – Food Safe N/A QFU4LKHV210-32 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSP210-32 N/A 2 in N/A QF – Food Safe N/A QFU4LKHV210-32 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLP210-32 N/A 2 in N/A QF – High Temp N/A QFU4LK210-32 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSP210-32 N/A 2 in N/A QF – High Temp N/A QFU4LK210-32 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSP211-32 N/A 2 in N/A QF – High Temp N/A QFU4LK211-32 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSP211-34 N/A 2.1250 in N/A FA – Food Safe (US) N/A FAU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSP211-34 N/A 2.1250 in N/A FE – Food Safe (Europe) N/A FEU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSP211-34 N/A 2.1250 in N/A ON – Metal detectable N/A ONU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSP211-34 N/A 2.1250 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSP211-34 N/A 2.1250 in N/A QF – High Temp N/A QFU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSP211 N/A 55 mm N/A FA – Food Safe (US) N/A FAU4LK211 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSP211 N/A 55 mm N/A FE – Food Safe (Europe) N/A FEU4LK211 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSP211 N/A 55 mm N/A ON – Metal detectable N/A ONU4LK211 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSP211 N/A 55 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK211 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSP211 N/A 55 mm N/A QF – High Temp N/A QFU4LK211 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSP211-35 N/A 2 3/16 in N/A FA – Food Safe (US) N/A FAU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSP211-35 N/A 2 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSP211-35 N/A 2 3/16 in N/A ON – Metal detectable N/A ONU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 31 32 33 34 35