3-Bolt-Flange-Poly-Round-Insert-with-Locking-Sleeve---Family
Corrosion-Resistant-PolyRound-3bolt-Line-Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

ONU4LKSFB207-20 N/A 1 1/4 in N/A ON – Metal detectable N/A ONU4LK207-20 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKSFBQK206-20 N/A 1 1/4 in N/A ON – Metal detectable N/A ONU4LK206-20 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFBQK207-20 N/A 1 1/4 in N/A ON – Metal detectable N/A ONU4LK207-20 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAFB206-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-20 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKAFB207-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-20 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFB206-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBFB207-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBFBQK206-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-20 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBFBQK207-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-20 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLFB206-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-20 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKPLFB207-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-20 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSFB206-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-20 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKSFB207-20 N/A 1 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-20 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKAFB206-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK206-20 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKAFB207-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK207-20 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFB206-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK206-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBFB207-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK207-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBFBQK206-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK206-20 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBFBQK207-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK207-20 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFB206-20 N/A 1 1/4 in N/A QF – Food Safe N/A QFU4LKHE206-20 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEAFB207-20 N/A 1 1/4 in N/A QF – Food Safe N/A QFU4LKHE207-20 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFB206-20 N/A 1 1/4 in N/A QF – Food Safe N/A QFU4LKHV206-20 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVAFB207-20 N/A 1 1/4 in N/A QF – Food Safe N/A QFU4LKHV207-20 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLFB206-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK206-20 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKPLFB207-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LK207-20 N/A White Thermoplastic (Polymer) N/A Standard N/A
Unit of Measure
« 16 17 18 19 20 »