CAD (0)
▾
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKAFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK204-12 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFBQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK204-12 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKPLFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK204-12 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFBQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK204-12 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK204-12 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFBQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK204-12 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKPLFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK204-12 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFBQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK204-12 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK204-12 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFBQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK204-12 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKPLFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK204-12 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFBQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK204-12 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK204-12 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFBQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK204-12 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK204-12 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFB204-12 | Bore Size N/A 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK204-12 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|