3-Bolt-Flange-Poly-Round-Insert-with-Locking-Sleeve---Family
Corrosion-Resistant-PolyRound-3bolt-Line-Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

PAU4LKAFB208-24 N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFB208-24 N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBFBQK208-24 N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKAFB208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFB208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBFBQK208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFB208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHE208-24 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFB208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSFBQK208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAFB208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFB208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBFBQK208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAFB208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAFB208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKSFBQK208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAFB208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFB208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKBFBQK208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKSFBQK208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAFB208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFB208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKBFBQK208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKSFBQK208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAFB208-25 N/A 1 9/16 in N/A ON – Metal detectable N/A ONU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFB208-25 N/A 1 9/16 in N/A ON – Metal detectable N/A ONU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
Unit of Measure
« 21 22 23 24 25 »