Family Picture - Blue Poly 2 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Corrosion-Resistant-Stainless-Steel-QuiKlean-2-bolt---NAU4LKSFLQK
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Housing Material

CAD

FAU4LKBFLQK204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFLQK204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FAU4LKSFLSQK204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FEU4LKBFLQK204-12 N/A 3/4 in N/A FE – Food Safe (Europe) N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFLQK204-12 N/A 3/4 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
FEU4LKSFLSQK204-12 N/A 3/4 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
NAU4LKBFLQK204-12 N/A 3/4 in N/A NA – Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFLQK204-12 N/A 3/4 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
NAU4LKSFLSQK204-12 N/A 3/4 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
ONU4LKBFLQK204-12 N/A 3/4 in N/A ON – Metal detectable N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFLQK204-12 N/A 3/4 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
ONU4LKSFLSQK204-12 N/A 3/4 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
PAU4LKBFLQK204-12 N/A 3/4 in N/A PA – Low Abrasion/Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFLQK204-12 N/A 3/4 in N/A QF – High Temp N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFLQK204-12 N/A 3/4 in N/A QF – High Temp N/A Cast Stainless Steel N/A
QFU4LKSFLSQK204-12 N/A 3/4 in N/A QF – High Temp N/A Cast Stainless Steel N/A
FAU4LKBFLQK204 N/A 20 mm N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFLQK204 N/A 20 mm N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FAU4LKSFLSQK204 N/A 20 mm N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FEU4LKBFLQK204 N/A 20 mm N/A FE – Food Safe (Europe) N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFLQK204 N/A 20 mm N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
FEU4LKSFLSQK204 N/A 20 mm N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
NAU4LKBFLQK204 N/A 20 mm N/A NA – Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFLQK204 N/A 20 mm N/A NA – Food Safe N/A Cast Stainless Steel N/A
NAU4LKSFLSQK204 N/A 20 mm N/A NA – Food Safe N/A Cast Stainless Steel N/A
Unit of Measure
1 2 3 4 5 »