CAD (0)
▾
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant QuiKlean® Mounted Bearings
Part Number |
Bore Size |
Bearing Style |
Housing Material |
CAD |
|---|---|---|---|---|
| FAU4LKBFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FAU4LKSFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFLSQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FA – Food Safe (US) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKBFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FE – Food Safe (Europe) | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FEU4LKSFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FE – Food Safe (Europe) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFLSQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A FE – Food Safe (Europe) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKBFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A NA – Food Safe | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| NAU4LKSFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A NA – Food Safe | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFLSQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A NA – Food Safe | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKBFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A ON – Metal detectable | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| ONU4LKSFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A ON – Metal detectable | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFLSQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A ON – Metal detectable | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| PAU4LKBFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKBFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A QF – High Temp | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKSFLQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A QF – High Temp | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFLSQK204-12 | Bore Size N/A 3/4 in | Bearing Style N/A QF – High Temp | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKBFLQK204 | Bore Size N/A 20 mm | Bearing Style N/A FA – Food Safe (US) | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FAU4LKSFLQK204 | Bore Size N/A 20 mm | Bearing Style N/A FA – Food Safe (US) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFLSQK204 | Bore Size N/A 20 mm | Bearing Style N/A FA – Food Safe (US) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKBFLQK204 | Bore Size N/A 20 mm | Bearing Style N/A FE – Food Safe (Europe) | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FEU4LKSFLQK204 | Bore Size N/A 20 mm | Bearing Style N/A FE – Food Safe (Europe) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFLSQK204 | Bore Size N/A 20 mm | Bearing Style N/A FE – Food Safe (Europe) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKBFLQK204 | Bore Size N/A 20 mm | Bearing Style N/A NA – Food Safe | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| NAU4LKSFLQK204 | Bore Size N/A 20 mm | Bearing Style N/A NA – Food Safe | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFLSQK204 | Bore Size N/A 20 mm | Bearing Style N/A NA – Food Safe | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|