Bore Size |
Bearing Style |
Housing Material |
CAD |
|---|---|---|---|---|
| NAU4LKSFLQK210-31 | N/A 1 15/16 in | N/A NA – Food Safe | N/A Cast Stainless Steel |
N/A
|
| ONU4LKSFLQK210-31 | N/A 1 15/16 in | N/A ON – Metal detectable | N/A Cast Stainless Steel |
N/A
|
| QFU4LKSFLQK210-31 | N/A 1 15/16 in | N/A QF – High Temp | N/A Cast Stainless Steel |
N/A
|
| FAU4LKSFLQK210 | N/A 50 mm | N/A FA – Food Safe (US) | N/A Cast Stainless Steel |
N/A
|
| FEU4LKSFLQK210 | N/A 50 mm | N/A FE – Food Safe (Europe) | N/A Cast Stainless Steel |
N/A
|
| NAU4LKSFLQK210 | N/A 50 mm | N/A NA – Food Safe | N/A Cast Stainless Steel |
N/A
|
| ONU4LKSFLQK210 | N/A 50 mm | N/A ON – Metal detectable | N/A Cast Stainless Steel |
N/A
|
| QFU4LKSFLQK210 | N/A 50 mm | N/A QF – High Temp | N/A Cast Stainless Steel |
N/A
|
| FAU4LKSFLQK210-32 | N/A 2 in | N/A FA – Food Safe (US) | N/A Cast Stainless Steel |
N/A
|
| FEU4LKSFLQK210-32 | N/A 2 in | N/A FE – Food Safe (Europe) | N/A Cast Stainless Steel |
N/A
|
| NAU4LKSFLQK210-32 | N/A 2 in | N/A NA – Food Safe | N/A Cast Stainless Steel |
N/A
|
| ONU4LKSFLQK210-32 | N/A 2 in | N/A ON – Metal detectable | N/A Cast Stainless Steel |
N/A
|
| QFU4LKSFLQK210-32 | N/A 2 in | N/A QF – High Temp | N/A Cast Stainless Steel |
N/A
|