Family Picture - Blue Poly 2 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Corrosion-Resistant-Stainless-Steel-QuiKlean-2-bolt---NAU4LKSFLQK
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Housing Material

CAD

ONU4LKSFLSQK205 N/A 25 mm N/A ON – Metal detectable N/A Cast Stainless Steel N/A
PAU4LKBFLQK205 N/A 25 mm N/A PA – Low Abrasion/Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFLQK205 N/A 25 mm N/A QF – High Temp N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFLQK205 N/A 25 mm N/A QF – High Temp N/A Cast Stainless Steel N/A
QFU4LKSFLSQK205 N/A 25 mm N/A QF – High Temp N/A Cast Stainless Steel N/A
FAU4LKBFLQK205-16 N/A 1 in N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFLQK205-16 N/A 1 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FAU4LKSFLSQK205-16 N/A 1 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FEU4LKBFLQK205-16 N/A 1 in N/A FE – Food Safe (Europe) N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFLQK205-16 N/A 1 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
FEU4LKSFLSQK205-16 N/A 1 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
NAU4LKBFLQK205-16 N/A 1 in N/A NA – Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFLQK205-16 N/A 1 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
NAU4LKSFLSQK205-16 N/A 1 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
ONU4LKBFLQK205-16 N/A 1 in N/A ON – Metal detectable N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFLQK205-16 N/A 1 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
ONU4LKSFLSQK205-16 N/A 1 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
PAU4LKBFLQK205-16 N/A 1 in N/A PA – Low Abrasion/Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFLQK205-16 N/A 1 in N/A QF – High Temp N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFLQK205-16 N/A 1 in N/A QF – High Temp N/A Cast Stainless Steel N/A
QFU4LKSFLSQK205-16 N/A 1 in N/A QF – High Temp N/A Cast Stainless Steel N/A
FAU4LKBFLQK206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFLQK206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FAU4LKSFLSQK206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FEU4LKBFLQK206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A Hygienic Blue Thermoset (Polymer) N/A
Unit of Measure
1 2 3 4 5 »