Family Picture - Blue Poly 2 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Corrosion-Resistant-Stainless-Steel-QuiKlean-2-bolt---NAU4LKSFLQK
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Housing Material

CAD

QFU4LKBFLQK206 N/A 30 mm N/A QF – High Temp N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFLQK206 N/A 30 mm N/A QF – High Temp N/A Cast Stainless Steel N/A
QFU4LKSFLSQK206 N/A 30 mm N/A QF – High Temp N/A Cast Stainless Steel N/A
FAU4LKBFLQK206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFLQK206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FAU4LKSFLSQK206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FEU4LKBFLQK206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A Hygienic Blue Thermoset (Polymer) N/A
FEU4LKSFLQK206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
FEU4LKSFLSQK206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A Cast Stainless Steel N/A
NAU4LKBFLQK206-19 N/A 1 3/16 in N/A NA – Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
NAU4LKSFLQK206-19 N/A 1 3/16 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
NAU4LKSFLSQK206-19 N/A 1 3/16 in N/A NA – Food Safe N/A Cast Stainless Steel N/A
ONU4LKBFLQK206-19 N/A 1 3/16 in N/A ON – Metal detectable N/A Hygienic Blue Thermoset (Polymer) N/A
ONU4LKSFLQK206-19 N/A 1 3/16 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
ONU4LKSFLSQK206-19 N/A 1 3/16 in N/A ON – Metal detectable N/A Cast Stainless Steel N/A
PAU4LKBFLQK206-19 N/A 1 3/16 in N/A PA – Low Abrasion/Food Safe N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKBFLQK206-19 N/A 1 3/16 in N/A QF – High Temp N/A Hygienic Blue Thermoset (Polymer) N/A
QFU4LKSFLQK206-19 N/A 1 3/16 in N/A QF – High Temp N/A Cast Stainless Steel N/A
QFU4LKSFLSQK206-19 N/A 1 3/16 in N/A QF – High Temp N/A Cast Stainless Steel N/A
FAU4LKBFLQK206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKBFLQK207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A Hygienic Blue Thermoset (Polymer) N/A
FAU4LKSFLQK206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FAU4LKSFLQK207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FAU4LKSFLSQK206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
FAU4LKSFLSQK207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A Cast Stainless Steel N/A
Unit of Measure
« 6 7 8 9 10 »