Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure
1
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Limiting Speed (Grease) |
Limiting Speed (Oil) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| XLS56K2 | N/A 3 1/2 in | N/A 5 in127 mm | N/A 0.75 in19.05 mm | N/A 7080 lbf31493 N | N/A 8180 lbf36386 N | N/A 2790 rpm | N/A 3260 rpm | N/A STEEL |
N/A
|
| XLS60K2 | N/A 3 3/4 in | N/A 5 1/4 in133.350 mm | N/A 0.75 in19.05 mm | N/A 7900 lbf35141 N | N/A 8660 lbf38522 N | N/A 2620 rpm | N/A 3060 rpm | N/A STEEL |
N/A
|
| XLS64K2 | N/A 4 in | N/A 5.624 in142.85 mm | N/A 0.8750 in22.225 mm | N/A 9420 lbf41902 N | N/A 10600 lbf47151 N | N/A 2480 rpm | N/A 2890 rpm | N/A STEEL |
N/A
|
| XLS76K2 | N/A 4.7500 in | N/A 6 1/2 in165.1 mm | N/A 0.8750 in22.225 mm | N/A 12800 lbf56937 N | N/A 13700 lbf60941 N | N/A 2110 rpm | N/A 2460 rpm | N/A STEEL |
N/A
|
| XLS80K2 | N/A 5 in | N/A 6.999 in177.775 mm | N/A 1 in25.4 mm | N/A 15100 lbf67168 N | N/A 16300 lbf72506 N | N/A 1950 rpm | N/A 2280 rpm | N/A STEEL |
N/A
|
| 90BIC401B2 | N/A 9 in | N/A 12 in304.8 mm | N/A 1.5 in38.1 mm | N/A 39900 lbf177484 N | N/A 37600 lbf167253 N | N/A 1120 rpm | N/A 1310 rpm | N/A STEEL |
N/A
|
| 95BIC430 B3 | N/A 9 1/2 in | N/A 12.75 in323.85 mm | N/A 1.6250 in41.275 mm | N/A 45500 lbf202394 N | N/A 42300 lbf188160 N | N/A 1060 rpm | N/A 1240 rpm | N/A STEEL |
N/A
|
| 105BIC470B2 | N/A 10 1/2 in | N/A 14 in355.6 mm | N/A 1.7500 in44.45 mm | N/A 57500 lbf255773 N | N/A 50100 lbf222856 N | N/A 960 rpm | N/A 1120 rpm | N/A STEEL |
N/A
|
| 110BIC479B3 | N/A 11 1/2 in | N/A 14.5000 in368.275 mm | N/A 1.7500 in44.45 mm | N/A 57400 lbf255328 N | N/A 49700 lbf221077 N | N/A 930 rpm | N/A 1080 rpm | N/A STEEL |
N/A
|
| 120BIC519B3 | N/A 12 in | N/A 16.0000 in406.400 mm | N/A 2.0000 in50.8 mm | N/A 71000 lbf315824 N | N/A 57700 lbf256662 N | N/A 840 rpm | N/A 980 rpm | N/A STEEL |
N/A
|
| 250BIC804CC824B2 | N/A 25.0000 in | N/A 27.0000 in685.800 mm | N/A 1 in25.4 mm | N/A 53400 lbf237535 N | N/A 26700 lbf118768 N | N/A 454 rpm | N/A 530 rpm | N/A STEEL |
N/A
|
Unit of Measure
1