Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAFB17K215S N/A 22217 N/A 2 15/16 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFC17K215S N/A 22217 N/A 2 15/16 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFK17K215S N/A 22217 N/A 2 15/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAF17K075S N/A 22217 N/A 75 mm N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFB17K075S N/A 22217 N/A 75 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFC17K075S N/A 22217 N/A 75 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFK17K075S N/A 22217 N/A 75 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAF17K300S N/A 22217 N/A 3 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFB17K300S N/A 22217 N/A 3 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFC17K300S N/A 22217 N/A 3 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAAFK17K300S N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DAAF20K307S N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFB20K307S N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFC20K307S N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFK20K307S N/A 22220 N/A 3 7/16 in N/A 11-3/4 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K308S N/A 22220 N/A 3 1/2 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFB20K308S N/A 22220 N/A 3 1/2 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFC20K308S N/A 22220 N/A 3 1/2 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFK20K308S N/A 22220 N/A 3 1/2 in N/A 11-3/4 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF20K090S N/A 22220 N/A 90 mm N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFB20K090S N/A 22220 N/A 90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFC20K090S N/A 22220 N/A 90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
TAAFK20K090S N/A 22220 N/A 90 mm N/A 11-3/4 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
DAAF22K100S N/A 22222 N/A 100 mm N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
TAAFB22K100S N/A 22222 N/A 100 mm N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
Unit of Measure
1 2 3