Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAASD13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3.75 in95.3 mm | N/A 9.13 in231.9 mm | N/A 10.38 in263.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAADI13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in76.2 mm | N/A 8 in203.2 mm | N/A 9.25 in235 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K204S | N/A 22213 | N/A 2 1/4 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAASD13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3.75 in95.3 mm | N/A 9.13 in231.9 mm | N/A 10.38 in263.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAADI13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3.25 in82.6 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060S | N/A 22213 | N/A 60 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K060S | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K060S | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K060S | N/A 22213 | N/A 60 mm | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAASD13K060S | N/A 22213 | N/A 60 mm | N/A 3.75 in95.3 mm | N/A 9.13 in231.9 mm | N/A 10.38 in263.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAADI13K060S | N/A 22213 | N/A 60 mm | N/A 3.25 in82.6 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP15K207S | N/A 22215 | N/A 2 7/16 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPA15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPKT15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPN15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAASD15K207S | N/A 22215 | N/A 2 7/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.5 in292.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAADI15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in82.6 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DAAP15K208S | N/A 22215 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPA15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPKT15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPN15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAASD15K208S | N/A 22215 | N/A 2 1/2 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.5 in292.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|