Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAASD10K045S | N/A 22210 | N/A 45 mm | N/A 3.13 in79.5 mm | N/A 7.56 in192 mm | N/A 7.94 in201.7 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAADI10K045S | N/A 22210 | N/A 45 mm | N/A 2.88 in73.2 mm | N/A 7.38 in187.5 mm | N/A 7.94 in201.7 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAAPN10K045S | N/A 22210 | N/A 45 mm | N/A 2.362 in60 mm | N/A 6.5 in165.1 mm | N/A 7 in177.8 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAAPA10K045S | N/A 22210 | N/A 45 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7 in177.8 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DAAP10K045S | N/A 22210 | N/A 45 mm | N/A 2.25 in57.2 mm | N/A 6.25 in158.8 mm | N/A 7.12 in180.8 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DAAP11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPN11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAASD11K115S | N/A 22211 | N/A 1 15/16 in | N/A 3.25 in82.6 mm | N/A 8.25 in209.6 mm | N/A 9.25 in235 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAADI11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.88 in73.2 mm | N/A 7.38 in187.5 mm | N/A 7.94 in201.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K050S | N/A 22211 | N/A 50 mm | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPN11K050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAASD11K050S | N/A 22211 | N/A 50 mm | N/A 3.25 in82.6 mm | N/A 8.25 in209.6 mm | N/A 9.25 in235 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAADI11K050S | N/A 22211 | N/A 50 mm | N/A 2.88 in73.2 mm | N/A 7.38 in187.5 mm | N/A 7.94 in201.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K200S | N/A 22211 | N/A 2 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPN11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAASD11K200S | N/A 22211 | N/A 2 in | N/A 3.25 in82.6 mm | N/A 8.25 in209.6 mm | N/A 9.25 in235 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAADI11K200S | N/A 22211 | N/A 2 in | N/A 2.88 in73.2 mm | N/A 7.38 in187.5 mm | N/A 7.94 in201.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPN12K055S | N/A 22212 | N/A 55 mm | N/A 2.756 in70 mm | N/A 7 in177.8 mm | N/A 8.63 in219.2 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| DAAP13K203S | N/A 22213 | N/A 2 3/16 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|