Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAADI15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in82.6 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DAAP15K065S | N/A 22215 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPA15K065S | N/A 22215 | N/A 65 mm | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPKT15K065S | N/A 22215 | N/A 65 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPN15K065S | N/A 22215 | N/A 65 mm | N/A 3.15 in80 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAASD15K065S | N/A 22215 | N/A 65 mm | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.5 in292.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAADI15K065S | N/A 22215 | N/A 65 mm | N/A 3.25 in82.6 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPN16K211S | N/A 22216 | N/A 2 11/16 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAAPA16K211S | N/A 22216 | N/A 2 11/16 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAAPN16K212S | N/A 22216 | N/A 2 3/4 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAAPA16K212S | N/A 22216 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAAPN16K070S | N/A 22216 | N/A 70 mm | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAAPA16K070S | N/A 22216 | N/A 70 mm | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| DAAP17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPA17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAASD17K215S | N/A 22217 | N/A 2 15/16 in | N/A 4-3/4 in120.7 mm | N/A 11 in279.4 mm | N/A 12.5 in317.5 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAADI17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.88 in251 mm | N/A 11.5 in292.1 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K075S | N/A 22217 | N/A 75 mm | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPA17K075S | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K075S | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAASD17K075S | N/A 22217 | N/A 75 mm | N/A 4-3/4 in120.7 mm | N/A 11 in279.4 mm | N/A 12.5 in317.5 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAADI17K075S | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.88 in251 mm | N/A 11.5 in292.1 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300S | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPA17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|