Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 512012 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A |
| 512013 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512161 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512162 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512000 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| 512001 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512023 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512024 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512025 | N/A Ball Bearing | N/A 0.551 | N/A 4 | N/A N | N/A |
| 512016 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
| 512018 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| 512019 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| 512020 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512021 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512022 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512266 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512267 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A |
| 512270 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512280 | N/A Ball Bearing | N/A M12X1.5 | N/A | N/A Y | N/A Offset |
| 512294 | N/A | N/A | N/A | N/A | N/A Modified |
| 512295 | N/A | N/A | N/A | N/A | N/A Modified |
| 512299 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A | N/A Modified |
| 512305 | N/A Ball Bearing | N/A | N/A | N/A | N/A Rectangle(Mod) |
| 512319 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A |
| 512163 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |