Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590370 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Offset |
| HA590371 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590373 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590376 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590377 | N/A Ball Bearing | N/A | N/A 5 | N/A | N/A Rectangle |
| HA590378 | N/A | N/A | N/A 5 | N/A | N/A Rectangle |
| HA590380 | N/A | N/A | N/A 4 | N/A | N/A Rectangle |
| HA590383 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590384 | N/A Ball Bearing | N/A | N/A | N/A | N/A |
| HA590387 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A | N/A Rectangle |
| HA590388 | N/A | N/A M12X1.50 | N/A 5 | N/A | N/A Triangle |
| HA590389 | N/A | N/A | N/A | N/A | N/A |
| HA590390 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A |
| HA590411 | N/A | N/A | N/A | N/A | N/A |
| HA590413 | N/A | N/A M12X1.25 | N/A 5 | N/A | N/A Trapezoid |
| HA590414 | N/A | N/A | N/A | N/A | N/A |
| HA590471 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590472 | N/A Ball Bearing | N/A 12 X 1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590473 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Trapezoid |
| HA590496 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| HA590497 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 4 | N/A | N/A |
| HA590498 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 4 | N/A | N/A |
| HA590499 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 4 | N/A | N/A |
| HA590500 | N/A | N/A | N/A | N/A | N/A |
| HA590501 | N/A | N/A | N/A | N/A | N/A |