Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 512186 | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A |
| 512187 | N/A Ball Bearing | N/A | N/A 5 | N/A N | N/A Modified |
| 512188 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512189 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512190 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| 512176 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512178 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512179 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512157 | N/A Ball Bearing | N/A M12x1.35 | N/A 5 | N/A | N/A Modified Rectangle |
| 512159 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
| 512160 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A | N/A |
| 512026 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512029 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A N | N/A |
| 512031 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512036 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A |
| 512037 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 512038 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| 512040 | N/A Ball Bearing | N/A | N/A 4 | N/A | N/A |
| 512041 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512042 | N/A | N/A M12X1.5 | N/A | N/A Y | N/A |
| 512105 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512107 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512118 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512119 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 512198 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |