Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

513139 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513121 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513122 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Rectangle
513123 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Rectangle
513124 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513125 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A
513126 N/A Ball Bearing N/A 0.492 N/A 4 N/A N N/A Rectangle
513127 N/A Ball Bearing N/A N/A N/A N N/A Rectangle
513128 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
513155 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
513156 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
513157 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513173 N/A N/A (5) N/A 5 N/A N/A Modified
513175 N/A N/A N/A N/A N/A Modified
513061 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513179 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513230 N/A Tapered N/A 1/2 -20 N/A 5 N/A Y N/A Modified
521002 N/A N/A N/A N/A N/A
513193 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
513196 N/A Tapered N/A N/A 5 N/A Y N/A Modified
513202 N/A Ball Bearing N/A M12x2.4 N/A 5 N/A N/A
513210 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A Modified
513226 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A N N/A Modified
515017 N/A Tapered N/A M12X1.75 N/A 5 N/A Y N/A Modified
515020 N/A Tapered N/A M14X2 N/A 8 N/A Y N/A Square
Unit of Measure
« 6 7 8 9 10 »