Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

515021 N/A Tapered N/A M14X2 N/A 8 N/A Y N/A Square
515022 N/A Tapered N/A M12X1.75 N/A 7 N/A Y N/A Modified
515025 N/A Tapered N/A M14X2 N/A 8 N/A Y N/A Square
515026 N/A Tapered N/A 1/2-20 N/A 5 N/A Y N/A Modified
515027 N/A Tapered N/A 1/2-20 N/A 5 N/A N N/A Modified
515028 N/A Tapered N/A M14X2 N/A 5 N/A N N/A Modified
515029 N/A Tapered N/A M14X2 N/A 5 N/A Y N/A Modified
515030 N/A Tapered N/A M12X1.75 N/A 7 N/A N N/A Modified
515031 N/A Tapered N/A M14x2.0 N/A 5 N/A Y N/A Modified
513115 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A N/A
513266 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
513301 N/A N/A N/A N/A N/A Rectangle
513309 N/A Ball Bearing N/A N/A N/A N/A Rectangular
515000 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Modified
515001 N/A Tapered N/A M14x1.5 N/A 6 N/A Y N/A Modified
515002 N/A Tapered N/A M14x1.5 N/A 6 N/A Y N/A Modified
515005 N/A Tapered N/A 1/2-20 N/A 5 N/A Y N/A Modified
515006 N/A Tapered N/A 1/2-20 N/A 5 N/A Y N/A Modified
515014 N/A Tapered N/A 1/2-20 N/A 5 N/A Y N/A Modified
518503 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
518504 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
518505 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
518506 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
518507 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
520000 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
Unit of Measure
« 6 7 8 9 10 »