Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA590370 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Offset
HA590371 N/A N/A M12X1.5 N/A 5 N/A N/A Modified
HA590373 N/A N/A M12X1.5 N/A 5 N/A N/A Rectangle
HA590376 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Modified
HA590377 N/A Ball Bearing N/A N/A 5 N/A N/A Rectangle
HA590378 N/A N/A N/A 5 N/A N/A Rectangle
HA590380 N/A N/A N/A 4 N/A N/A Rectangle
HA590383 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Rectangle
HA590384 N/A Ball Bearing N/A N/A N/A N/A
HA590387 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A N/A Rectangle
HA590388 N/A N/A M12X1.50 N/A 5 N/A N/A Triangle
HA590389 N/A N/A N/A N/A N/A
HA590390 N/A N/A M12X1.5 N/A 5 N/A N/A
HA590411 N/A N/A N/A N/A N/A
HA590413 N/A N/A M12X1.25 N/A 5 N/A N/A Trapezoid
HA590414 N/A N/A N/A N/A N/A
HA590471 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Rectangle
HA590472 N/A Ball Bearing N/A 12 X 1.5 N/A 5 N/A N/A Trapezoid
HA590473 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A Trapezoid
HA590496 N/A N/A M12X1.5 N/A 5 N/A N/A Rectangle
HA590497 N/A Ball Bearing N/A M12 X 1.5 N/A 4 N/A N/A
HA590498 N/A Ball Bearing N/A M12 X 1.5 N/A 4 N/A N/A
HA590499 N/A Ball Bearing N/A M12 X 1.5 N/A 4 N/A N/A
HA590500 N/A N/A N/A N/A N/A
HA590501 N/A N/A N/A N/A N/A
Unit of Measure
« 21 22 23 24 25 »