Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA590426 N/A N/A N/A N/A N/A
HA590427 N/A N/A N/A N/A N/A
HA590428 N/A N/A N/A N/A N/A
HA590429 N/A N/A N/A N/A N/A
HA590430 N/A N/A M12 X 1.5 N/A 5 N/A N/A - (NO CUP FLANGE)
HA590431 N/A N/A N/A N/A N/A
HA590432 N/A N/A N/A N/A N/A
HA590433 N/A N/A N/A N/A N/A
HA590434 N/A N/A N/A N/A N/A
HA590435 N/A N/A N/A N/A N/A
HA590437 N/A N/A N/A N/A N/A
HA590438 N/A Tapered N/A M14 X 2.0 N/A 10 N/A N/A Square
HA590439 N/A N/A N/A N/A N/A
HA590424 N/A N/A N/A N/A N/A
HA590447 N/A N/A N/A N/A N/A
HA590449 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590451 N/A N/A N/A N/A N/A
HA590452 N/A N/A N/A N/A N/A
HA590454 N/A Ball Bearing N/A N/A N/A N/A
HA590455 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Rectangle
HA590444 N/A Ball Bearing N/A M12X1.5-6g N/A 5 N/A N/A Rectangle
HA590445 N/A N/A N/A N/A N/A
HA590446 N/A N/A N/A N/A N/A
HA590490 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Trapezoid
HA590491 N/A N/A M14x1.5 N/A 6 N/A N/A Triangle
Unit of Measure
« 26 27 28 29 30 »