Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 513139 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513121 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513122 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| 513123 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 513124 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513125 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A N | N/A |
| 513126 | N/A Ball Bearing | N/A 0.492 | N/A 4 | N/A N | N/A Rectangle |
| 513127 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Rectangle |
| 513128 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 513155 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 513156 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 513157 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513173 | N/A | N/A (5) | N/A 5 | N/A | N/A Modified |
| 513175 | N/A | N/A | N/A | N/A | N/A Modified |
| 513061 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513179 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513230 | N/A Tapered | N/A 1/2 -20 | N/A 5 | N/A Y | N/A Modified |
| 521002 | N/A | N/A | N/A | N/A | N/A |
| 513193 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 513196 | N/A Tapered | N/A | N/A 5 | N/A Y | N/A Modified |
| 513202 | N/A Ball Bearing | N/A M12x2.4 | N/A 5 | N/A | N/A |
| 513210 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A N | N/A Modified |
| 513226 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A N | N/A Modified |
| 515017 | N/A Tapered | N/A M12X1.75 | N/A 5 | N/A Y | N/A Modified |
| 515020 | N/A Tapered | N/A M14X2 | N/A 8 | N/A Y | N/A Square |