Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 515021 | N/A Tapered | N/A M14X2 | N/A 8 | N/A Y | N/A Square |
| 515022 | N/A Tapered | N/A M12X1.75 | N/A 7 | N/A Y | N/A Modified |
| 515025 | N/A Tapered | N/A M14X2 | N/A 8 | N/A Y | N/A Square |
| 515026 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| 515027 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A N | N/A Modified |
| 515028 | N/A Tapered | N/A M14X2 | N/A 5 | N/A N | N/A Modified |
| 515029 | N/A Tapered | N/A M14X2 | N/A 5 | N/A Y | N/A Modified |
| 515030 | N/A Tapered | N/A M12X1.75 | N/A 7 | N/A N | N/A Modified |
| 515031 | N/A Tapered | N/A M14x2.0 | N/A 5 | N/A Y | N/A Modified |
| 513115 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A | N/A |
| 513266 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513301 | N/A | N/A | N/A | N/A | N/A Rectangle |
| 513309 | N/A Ball Bearing | N/A | N/A | N/A | N/A Rectangular |
| 515000 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| 515001 | N/A Tapered | N/A M14x1.5 | N/A 6 | N/A Y | N/A Modified |
| 515002 | N/A Tapered | N/A M14x1.5 | N/A 6 | N/A Y | N/A Modified |
| 515005 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| 515006 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| 515014 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| 518503 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 518504 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 518505 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 518506 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| 518507 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 520000 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |