4Bolt BHU Image - locking
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RFDR1 1/8 N/A 1 1/8 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A
VCJ 30 N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
TCJ 30 N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
GVFDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A
GRFDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A
VFDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A
RFDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A
RCJ1 3/16 N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ1 3/16 N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
RCJO1 3/16 N/A 1 3/16 in N/A 38.1 mm1.5 in N/A 15800 N3560 lbf N/A 33100 N7440 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
TCJ1 3/16 N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
LCJO1 3/16 N/A 1 3/16 in N/A 38.1 mm1.5 in N/A 15800 N3560 lbf N/A 33100 N7440 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A
LCJ1 3/16 N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ1 3/16 NT N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ1 3/16 PT N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
GVFDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A
GRFDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A
VFDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A
RFDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A N/A Four-Bolt Square Flange N/A
RCJ1 1/4 N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ1 1/4 S N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
VCJ1 1/4 N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
TCJ1 1/4 N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
LCJ1 1/4 N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ1 1/4 NT N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
Unit of Measure
1 2 3 4 5 »