Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| RCJ1 1/4S NT | N/A 1 1/4 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 1/4 PT | N/A 1 1/4 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 1/4S | N/A 1 1/4 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 1/4S | N/A 1 1/4 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 1/4 | N/A 1 1/4 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 1/4S | N/A 1 1/4 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 1/4 | N/A 1 1/4 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 1/4S | N/A 1 1/4 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 1/4 | N/A 1 1/4 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 1/4S | N/A 1 1/4 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 1/4 | N/A 1 1/4 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 5/16 | N/A 1 5/16 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 5/16 | N/A 1 5/16 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 5/16 | N/A 1 5/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 5/16 | N/A 1 5/16 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 3/8 | N/A 1 3/8 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 3/8 | N/A 1 3/8 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 3/8 | N/A 1 3/8 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 3/8 NT | N/A 1 3/8 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 3/8 | N/A 1 3/8 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 3/8 | N/A 1 3/8 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 3/8 | N/A 1 3/8 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 3/8 | N/A 1 3/8 in | N/A 23.8 mm0.938 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VCJ 35 | N/A 35 mm | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ 35 | N/A 35 mm | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|