Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| VCJ 25 | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ 25 | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR 25 | N/A 25 mm | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJ1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 NT | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 PT | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 | N/A 1 in | N/A 19.8 mm0.781 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 1/16 | N/A 1.0625 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 1/16 | N/A 1.0625 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 1/16 | N/A 1.0625 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 1/8 | N/A 1 1/8 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 1/8 | N/A 1 1/8 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 1/8 | N/A 1 1/8 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 1/8 | N/A 1 1/8 in | N/A 22.2 mm0.875 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|